HiLin™
High-accuracy Linear Magnetic Encoder System
The HiLin™ series of highest performance general purpose robust magnetic encoders is a family of linear incremental systems suitable for a variety of demanding applications. The incremental encoder system consists of a compact sealed readhead and a separate magnetic scale.
Features & Benefits
- Resolutions down to 0.1 μm
- Low hysteresis: ≤1 μm
- Low interpolation error (SDE): ±1.5 μm
- High travel speed (25.28 m/s with 1 μm resolution)
- Wide operating temperature range from –40 °C to +75 °C
- Easy handling and installation
- Suitable for applications in very demanding environments
- Unique, periodic or distance-coded reference mark
Product data
System
- Encoder type
- Incremental
- Reading type
- Linear
- Resolution
- From 0.1μm
- Accuracy
- ±5 μm/m (at 20 °C)
- Short range accuracy
- ±3 μm (at 20 °C, up to 30 mm)
- SDE
- ±1.5 μm
- Repeatability
- ±0.4 μm
- Hysteresis
- ≤1 μm
- Pole length
- 2 mm, 2.032 mm (DPI)
Electrical
- Supply voltage
- 4.75 V to 12 V – voltage on readhead
- Set-up time
- < 1 s
Mechanical
- Mass
- Readhead: 32 g
- Max. cable length
- 10 m
Environmental
- Operating and storage temperature
- –40 °C to +75 °C
Applications
Downloads
- pdf Data sheet: HiLin High-accuracy Linear Magnetic Encoder System (HLD01)
- pdf Data sheet:データシート:HiLin™ 高精度磁気式リニアエンコーダシステム
- pdf Data sheet: MS Incremental Magnetic Scales (MSD01)
- pdf Installation guide: Table of recommended fastener tightening torques
- pdf Technical article: Accuracy of incremental linear encoder systems
- zip 3D model: HiLin High-accuracy Linear Magnetic Encoder System
- zip 3D model: HiLin applicator tool ACC047
- zip 3D model: HMS solid scale
- pdf EC Declaration of conformity HiLin