HuLa™
Super Small Through-hole Off-axis Rotary Encoder
Upcoming
The HuLa™ off-axis rotary encoder is an ultra-miniature encoder engineered for the most space-critical hollow-shaft designs. Its compact design, paired with miniature ring magnets, enables integration onto shafts directly through the centre of rotation. Frictionless, non-contact sensing delivers absolute position feedback in applications where other encoders cannot fit.
Features & Benefits
- Multiple ring magnet sizes: 3 mm and 6 mm OD
- Ultra-compact 6 × 8 mm PCB
- System accuracy of ±2°
- SPI interface
- 3.3 V DC power supply
- For space-constrained applications
- Hollow-shaft integration
- Lightweight, low-inertia ring magnets
- Wide installation tolerances
- Non-contact, frictionless design
Product data
System
- Max. resolution
- 13 bit
- Accuracy
- ±2°
- Maximum speed
- 30,000 RPM
Electrical
- Supply voltage
- 3.3 V
- Current consumption
- < 26 mA
- Outputs
- SPI
Mechanical
- Ride height
- 0.8 mm
- Mounting method
- Adhesive bonding and pin positioning (screwless)
Environmental
- Operating and storage temperature
- -40 °C to +85 °C