RLS

HuLa™

Super Small Through-hole Off-axis Rotary Encoder

即将推出
The HuLa™ off-axis rotary encoder is an ultra-miniature encoder engineered for the most space-critical hollow-shaft designs. Its compact design, paired with miniature ring magnets, enables integration onto shafts directly through the centre of rotation. Frictionless, non-contact sensing delivers absolute position feedback in applications where other encoders cannot fit.

特点与优势

  • Multiple ring magnet sizes: 3 mm and 6 mm OD
  • Ultra-compact 6 × 8 mm PCB
  • System accuracy of ±2°
  • SPI interface
  • 3.3 V DC power supply
  • For space-constrained applications
  • Hollow-shaft integration
  • Lightweight, low-inertia ring magnets
  • Wide installation tolerances
  • Non-contact, frictionless design

产品数据

系统

最大分辨率
13位
精度
±2°
最高速度
30,000 RPM

电气

电源电压
3.3 V
电流消耗
< 26 mA
输出
SPI

机械

安装间隙
0.8 mm
安装方式
粘接及定位销定位(无螺钉)

环境

工作和存储温度
-40 °C至+85 °C

下载