HuLa™
Super Small Through-hole Off-axis Rotary Encoder
Demnächst
The HuLa™ off-axis rotary encoder is an ultra-miniature encoder engineered for the most space-critical hollow-shaft designs. Its compact design, paired with miniature ring magnets, enables integration onto shafts directly through the centre of rotation. Frictionless, non-contact sensing delivers absolute position feedback in applications where other encoders cannot fit.
Merkmale & Vorteile
- Multiple ring magnet sizes: 3 mm and 6 mm OD
- Ultra-compact 6 × 8 mm PCB
- System accuracy of ±2°
- SPI interface
- 3.3 V DC power supply
- For space-constrained applications
- Hollow-shaft integration
- Lightweight, low-inertia ring magnets
- Wide installation tolerances
- Non-contact, frictionless design
Produktdaten
System
- Max. Auflösung
- 13 Bit
- Genauigkeit
- ±2°
- Maximale Geschwindigkeit
- 30.000 U/min
Elektrisch
- Versorgungsspannung
- 3,3 V
- Stromaufnahme
- < 26 mA
- Ausgangssignale
- SPI
Mechanisch
- Arbeitsabstand
- 0,8 mm
- Montageart
- Klebeverbindung und Positionierung mit Stiften (schraubenlos)
Umwelt
- Betriebs- und Lagertemperatur
- -40 °C bis +85 °C