AksIM™
Off-Axis Rotary Absolute Magnetic Encoder Module


Not recommended for new design. Please go to AksIM-2™ off-axis rotary absolute encoder.
Features & Benefits
- Resolution to 20 bits
- Integrated status LED
- SSI, SPI, PWM, BiSS, asynchronous serial communication interfaces
- I2C available upon request
- Corrosion resistant magnetic ring
- True absolute system
- Custom magnetic sensor ASIC
- No hysteresis
- High speed operation
- Low profile, non-contact
- Built-in self-monitoring
Applications
Downloads
- pdfData sheet: AksIM™ Off-Axis Rotary Absolute Magnetic Encoder (MBAD01)
- pdfInstallation guide: Table of recommended fastener tightening torques
- pdfTechnical article: AksIM™ encoder
- pdfApplication note: CRC calculation (CRCD01)
- pdfApplication note: Using AksIM™ encoder in closed-loop applications (MHAD02)
- zip3D model: AksIM™ rotary absolute encoder module
- zipBiSS C data packet decoder and CRC calculator
- pdfEC Declaration of conformity AksIM (ENG)
- pdfDeclaration of conformity EU MS AS WL HM MR FI
- pdfIzjava o skladnosti EU AksIM (SLO)