Overview
AksIM-4™ is a non-contact, high performance off-axis absolute rotary encoder. It is designed for integration into applications with limited space. A hollow ring, true absolute functionality and Hiperface DSL protocol make this encoder suitable for compact servo motor applications. The AksIM-4 encoder system consists of an axially magnetised ring and a readhead.
Features
- True absolute system
- Custom magnetic sensor ASIC
- Self-calibration option
- Low profile, non contact
Benefits
- Reduced wiring complexity
- High speed data transmission
- Cost efficient
- Possibility for more compact motor design
Configure and Buy
Configure
Data sheet
Product data
System
Encoder type
True absolute encoder
Reading type
Axial, Rotary
Max. resolution
20 bit
System accuracy
Up to ±0.005°
Electrical
Supply voltage
7 V to 12 V (at the connector)
Current consumption
Typ. 85 mA at 12 V - at the connector, max 1.4 W
Mechanical
Available ring sizes (outer diameter)
53 mm, 80 mm
Environmental
Operating and storage temperature
-40 °C to +105 °C