RLS

MM0001

Magnetic Field Viewer

The magnetic field viewer MM001 offers the easiest and fastest way to view the magnetised pattern of magnetic scales or rings. Above the magnetic field viewer foil there is a ruler with which the magnetic poles per cm of a magnet can be measured.

Features & Benefits

  • Easy to use
  • No chemicals required
  • Works with all magnet types
  • Can be used for quality control
  • Compact and portable size: 10 cm × 6.7 cm, foil size: 9.3 cm × 1.3 cm

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.