Overview
Artos™ is an absolute magnetic encoder system designed for motion control applications as a feedback element for angle/position and velocity control loops. A highly reliable measurement principle and processing ensure low position latency, high resolution and angular/linear velocity. The compact PCB-A design and low weight of the encoder system make it suitable for applications with limited space in relatively clean environments.
Benefits
- True absolute system
- High accuracy and resolution
- Suitable for highly dynamic control loops
- SSI and BiSS C bidirectional communication protocols
- Rotational speeds up to 30,000 rpm
- Compatible with FlexAB
- Wide installation tolerances
- Compact design with horizontal or vertical connector