Products
- FlexAB Absolute Magnetic Scale System for Large Diameters
- Orbis BBM
- AksIM dual concentric off-axis rotary absolute magnetic encoder
- ACC097
- ACC096
- Artos™ DBF Linear Absolute Magnetic Encoder System
- Artos™ DHF Linear Absolute Magnetic Encoder System
- RLC2IA Miniature Incremental Magnetic Encoder Module
- ACC098
- ACC020
- ACC077
- ACC089
- Orbis™ Rotary Magnetic Encoder Module
- Artos™ DHL Linear Absolute Magnetic Encoder System
- Orbis™ Housed Through-hole Rotary Encoder
- AksIM-4™ with Hiperface DSL Protocol
- Artos™ DHR Rotary Absolute Magnetic Encoder System
- Artos™ DBR Rotary Absolute Magnetic Encoder System
- SAR rings for Artos™ encoder
- Artos™ DBL Linear Absolute Magnetic Encoder System
- DS19 Absolute magnetic scale
- AksIM-4™ Off-Axis Rotary Absolute Magnetic Encoder
- FlexIN™ Magnetic Scale System for Large Diameters
- RMF44 / RMF58 OnAxis™ Redundant Incremental Encoders
- RM44 / RM58 OnAxis™ Redundant Incremental Encoders
- AksIM-2™ Off-Axis Rotary Absolute Magnetic Encoder Module
- LA12 Absolute Magnetic Encoder System with Mitsubishi, Yaskawa and Fanuc Serial Communication
- LF11 Linear Absolute Magnetic Encoder
- HiLin™ High-accuracy Linear Magnetic Encoder System
- RM16 Super Small Incremental and Absolute Encoder
- Bonded Radial Incremental Magnetic Rings
- SpinCo™ Incremental Magnetic Encoder System
- LM10 Incremental Magnetic Encoder
- Orbis™ Battery Backup Multiturn Rotary Absolute Magnetic Encoder Module
- RM08 Miniature Rotary Magnetic Encoder
- AksIM-2™ Redundant Off-Axis Rotary Absolute Magnetic Encoder Module
- LinACE™ InAxis Linear Absolute Magnetic Shaft Encoder
- LinACE™ flat-board InAxis Linear Absolute Magnetic Shaft Encoder
- LA11 Linear Absolute Magnetic Encoder
- LM13 Incremental Magnetic Encoder
- LM15 Incremental Magnetic Encoder
- RM22 Rotary Magnetic Encoder
- RM36 Rotary Magnetic Encoder
- RM44 / RM58
- RMB14 Rotary Magnetic Encoder Module
- RMB20 Rotary Magnetic Encoder Module
- RMB20 Rotary Magnetic Encoder Module with AM4096 chip
- RMB23 Rotary Magnetic Encoder Module
- RMB28 / RMF44 / RMF58 Rotary Magnetic Encoder Module
- RMB28 / RMF44 / RMF58 Rotary Magnetic Encoder Module