Overview

Artos™ is an absolute magnetic encoder system designed for motion control applications as a feedback element for angle and velocity control loops. A highly reliable measurement principle and processing provide low position latency, high resolution and angular velocity. The robust design protects the readhead and magnetic ring from liquid ingress and high temperatures, so they remain undamaged even in extremely contaminated and hot environments.

Benefits

  • True absolute system
  • High accuracy and resolution
  • Suitable for highly dynamic control loops
  • Robust design and great EMC compatibility
  • Rotational speeds up to 30,000 rpm
  • SSI and BiSS communication protocols
  • Compatible with solid rings
  • Wide installation tolerances
  • IP67 protection class
Configure and Buy Configure Data sheet

Product data

System

Encoder type
Rotary absolute
Reading type
Radial
Outputs
BiSS-C, SSI
Max. resolution
Up to 23 bits (depends on the ring size)
Compatibility
SAR ring (SAR057 to SAR478)
Max. rotational speed
up to 30,000 RPM

Electrical

Supply voltage
5 V to 30 V

Environmental

IP protection
IP67
Operating and storage temperature
-40 °C to +85 °C
More info in Data sheet

Speed calculator

Calculate maximum speed and determine product parameters based on your application.

Downloads

$14.32