Overview

Artos™ is an absolute magnetic encoder system designed for motion control applications as a feedback element for angle and velocity control loops. A highly reliable measurement principle and processing ensure low position latency, high resolution and angular velocity. The compact PCB-A design and low weight of the encoder system make it suitable for applications with limited space in relatively clean environments.

Benefits

  • True absolute system
  • High accuracy and resolution
  • Suitable for highly dynamic control loops
  • SSI and BiSS C communication protocols + parallel ABZ channel
  • Rotational speeds up to 30,000 rpm
  • Compatible with solid rings
  • Wide installation tolerances
  • Compact design with horizontal or vertical connector
Configure and Buy Configure Data sheet

Product data

System

Encoder type
Rotary absolute
Reading type
Radial
Outputs
BiSS-C, parallel ABZ incremental signals, SSI
Max. resolution
Up to 23 bits (depends on the ring size)
Compatibility
SAR ring (SAR057 to SAR478)
Max. rotational speed
up to 30,000 RPM

Electrical

Supply voltage
5 V to 30 V

Environmental

Operating and storage temperature
-40 °C to +85 °C
More info in Data sheet

Speed calculator

Calculate maximum speed and determine product parameters based on your application.

Downloads

$14.32