Gripper or Finger Control

RM08 super small non-contact rotary encoder
- Super small size – 8 mm diameter body
- Non-contact, frictionless design
- 3.3 V or 5 V power supply versions
- High speed operation to 30,000 rpm

RLB rotary miniature PCB level incremental magnetic encoder
- Miniature design
- Resolutions up to 622,592 cpr (76 pole ring)
- High speed operation
- Flex cable connection

AM4096Q - 12 bit Rotary Magnetic Sensor IC
- Compact size: 6 × 6 mm
- Contactless angular position encoding over 360°
- 12 bit absolute encoder
- High speed operation to 60,000 rpm