OnAxis
Each magnetic encoder contains an integrated circuit that senses the angular position. The IC senses the angular position of a permanent magnet placed above it. The permanent magnet is diametrically polarized and of cylindrical shape.
Hall sensor technology detects the magnetic flux density distribution at the surface of the silicon. Hall sensors placed in a circular array around the center of the IC deliver a voltage representation of magnetic field distribution.
The sine and cosine voltage outputs from the sensor array vary with magnet position. The sine and cosine signals are then converted to absolute angle position with a fast flash interpolator.
This basic sensing technology can then be combined with further electronics to produce a wide range of output formats. Resolutions of up to 13 bit absolute (8192 counts per revolution incremental) are achieved with internal interpolation.
The ability of the encoder system to operate with a gap between the magnetic actuator and the encoder chip allows its incorporation into designs that need isolation of the moving elements.
13 products
RM08
Magnetisches Miniatur-Winkelmesssystem
RM22
Magnetisches Winkelmesssystem
RM36
Magnetisches Winkelmesssystem
RM44 / RM58
Magnetisches Winkelmesssystem
RMB20
Magnetisches Drehgeber-Modul
RMB20 with AM4096 chip
Magnetisches Drehgeber-Modul mit AM4096-Chip
RMB28 / RMF44 / RMF58 mit AM4096 Chip
Magnetisches Drehgeber-Modul mit AM4096 Chip
RMB28 / RMF44 / RMF58
Magnetisches Drehgeber-Modul
RMB28
Magnetisches Drehgeber-Modul
RMB29
Magnetisches Drehgeber-Modul
RMB30
Magnetisches Drehgeber-Modul
RMC22
Kommutierungsgeber und inkrementelles magnetisches Winkelmesssystem
RMC35
Kommutierungsgeber und inkrementelles magnetisches Winkelmesssystem
Keine Produkte in dieser Kategorie.