OnAxis
Each magnetic encoder contains an integrated circuit that senses the angular position. The IC senses the angular position of a permanent magnet placed above it. The permanent magnet is diametrically polarized and of cylindrical shape.
Hall sensor technology detects the magnetic flux density distribution at the surface of the silicon. Hall sensors placed in a circular array around the center of the IC deliver a voltage representation of magnetic field distribution.
The sine and cosine voltage outputs from the sensor array vary with magnet position. The sine and cosine signals are then converted to absolute angle position with a fast flash interpolator.
This basic sensing technology can then be combined with further electronics to produce a wide range of output formats. Resolutions of up to 13 bit absolute (8192 counts per revolution incremental) are achieved with internal interpolation.
The ability of the encoder system to operate with a gap between the magnetic actuator and the encoder chip allows its incorporation into designs that need isolation of the moving elements.
13 products
RM08
초소형 로터리 마그네틱 엔코더
RM22
로터리 마그네틱 엔코더
RM36
로터리 마그네틱 엔코더
RM44 / RM58
로터리 마그네틱 엔코더
RMB20
로터리 마그네틱 엔코더 모듈
RMB20 및 AM4096 칩
로터리 마그네틱 엔코더 모듈
RMB28 / RMF44 / RMF58 및 AM4096 칩
로터리 마그네틱 엔코더 모듈과 AM4096 칩
RMB28 / RMF44 / RMF58
로터리 마그네틱 엔코더 모듈
RMB28
로터리 마그네틱 엔코더 모듈
RMB29
로터리 마그네틱 엔코더 모듈
RMB30
로터리 마그네틱 엔코더 모듈
RMC22
로터리 커뮤니케이션 및 증분 마그네틱 엔코더
RMC35
로터리 커뮤니케이션 및 증분 마그네틱 엔코더
이 카테고리에 제품이 없습니다.