리니어
Absolute linear encoders consist of a readhead with integrated sensing and processing electronics and a magnetised scale that serves as an information carrier. The electronics in the readhead convert the magnetisation signature of the scale into an absolute position.
The absolute magnetic encoder system is highly reliable due to the non-contact absolute measuring principle, the built-in safety algorithms and the high-quality materials and components used. The status of the measurement is also provided by real-time monitoring of several internal parameters, ensuring reliable detection of potential errors such as scale demagnetization, overspeed and incorrect installation, to name just a few. This built-in diagnostics increases the safety level of the application in which the encoder is used.
7 products
Artos™ Linear
Absolute Magnetic Encoder System
DS19
Artos™ 엔코더용 앱솔루트 마그네틱 스케일
SAS19
앱솔루트 마그네틱 스케일
LA12
Mitsubishi, Yaskawa 및 Fanuc 직렬 통신 사용 LA12 앱솔루트 마그네틱 엔코더 시스템
LA11
리니어 앱솔루트 마그네틱 엔코더
SAS10
앱솔루트 마그네틱 스케일
AS10
앱솔루트 스케일
이 카테고리에 제품이 없습니다.