OnAxis
Each magnetic encoder contains an integrated circuit that senses the angular position. The IC senses the angular position of a permanent magnet placed above it. The permanent magnet is diametrically polarized and of cylindrical shape.
Hall sensor technology detects the magnetic flux density distribution at the surface of the silicon. Hall sensors placed in a circular array around the center of the IC deliver a voltage representation of magnetic field distribution.
The sine and cosine voltage outputs from the sensor array vary with magnet position. The sine and cosine signals are then converted to absolute angle position with a fast flash interpolator.
This basic sensing technology can then be combined with further electronics to produce a wide range of output formats. Resolutions of up to 13 bit absolute (8192 counts per revolution incremental) are achieved with internal interpolation.
The ability of the encoder system to operate with a gap between the magnetic actuator and the encoder chip allows its incorporation into designs that need isolation of the moving elements.
13 products
RM08
Miniature Rotary Magnetic Encoder
RM22
Rotary Magnetic Encoder
RM36
Rotary Magnetic Encoder
RM44 / RM58
Rotary Magnetic Encoder
RMB20
Rotary Magnetic Encoder Module
RMB20 with AM4096 chip
Rotary Magnetic Encoder Module with AM4096 chip
RMB28 / RMF44 / RMF58 with AM4096 chip
Rotary Magnetic Encoder Module with AM4096 chip
RMB28 / RMF44 / RMF58
Rotary Magnetic Encoder Module
RMB28 with SATI03
Rotary Magnetic Encoder Module
RMB29
Rotary Magnetic Encoder Module
RMB30
Rotary Magnetic Encoder Module
RMC22
Rotary Commutation and Incremental Magnetic Encoder
RMC35
Rotary Commutation and Incremental Magnetic Encoder
No products in this category.