Wind turbines
RLS magnetic encoders are an excellent solution for speed and position feedback for wind turbines.
250 kW to 500 kW wind turbine industry will exceed an annual installation of 5 GW by 2024, Global Market Insights reports.
Why RLS magnetic encoders?
BENEFITS
- Customizable resolutions
- Wide installation tolerances
- Absolute position information and multiturn range option
- Extended temperature ranges from -40 °C to 125 °C
- Non-contact sensing for years of reliable operation
APPLICATIONS
- RLS encoders are used in wind turbines for yaw and pitch movements and for precise speed feedback at the generator shaft.
How they work?
The energy of the wind turns two or three propeller-like blades around a rotor. The rotor is connected to the main shaft, which drives a generator to produce electricity. Although the principle on which the wind turbines work is very simple, the efficiency of the whole system depends on the quality and reliability of the components used.
Recommended products
-
LA12 Absolute Magnetic Encoder System with Mitsubishi, Yaskawa and Fanuc Serial Communication
-
AksIM-4™ Big Rings Off-Axis Rotary Absolute Magnetic Encoder
-
Bonded Radial Incremental Magnetic Rings
-
RM44 / RM58 Rotary Magnetic Encoder
-
RMB20 with AM4096 chip Rotary Magnetic Encoder Module with AM4096 chip
-
RMB20 Rotary Magnetic Encoder Module
-
LF11 Linear Absolute Magnetic Encoder
-
AksIM-2™ Off-Axis Rotary Absolute Magnetic Encoder Module
-
Axial Incremental Magnetic Rings
-
LA11 Linear Absolute Magnetic Encoder
-
RM08 Miniature Rotary Magnetic Encoder
-
RM22 Rotary Magnetic Encoder
-
RM36 Rotary Magnetic Encoder
-
RMB14 Rotary Magnetic Encoder Module
-
RMB23 Rotary Magnetic Encoder Module
-
RMB28 / RMF44 / RMF58 with AM4096 chip Rotary Magnetic Encoder Module with AM4096 chip
-
RMB28 / RMF44 Rotary Magnetic Encoder Module
-
RMB28 with SATI03 Rotary Magnetic Encoder Module
-
RMB29 Rotary Magnetic Encoder Module
-
RMB30 Rotary Magnetic Encoder Module
-
RE22 Rotary Magnetic Shaft Encoder
-
RE36 Rotary Magnetic Shaft Encoder
-
AksIM™ Off-Axis Rotary Absolute Magnetic Encoder