新品
坚固耐用的绝对式磁栅尺,由不锈钢导轨和弹性体粘合铁素体组成。SAS19是一种可提供预定长度的实心栅尺。它可以完全封闭,因此适合用于存在油液或冷却液的恶劣环境。它专为兼容Artos读数头而设计。
特点与优势
- 栅尺长度可达1.36 m
- 完全密封IP67
- 兼容Artos读数头
- 优异的抗油液、冷却液和油脂污染性能
- 安装简便
产品数据
系统
- 精度
- 0.2 mm间隙时为±6 μm/m
- Max. scale length
- 2.46 m
环境
- 温度
- 工作:-40 °C至+100 °C, 存储: –40 °C to +75 °C
下载
- pdf Data sheet: Artos™ Board Level Rotary and Linear Absolute Magnetic Encoder System (DBD01)
- pdf Data sheet: Artos™ Housed Rotary and Linear Absolute Magnetic Encoder System (DRD01)
- pdf Data sheet: AS absolute magnetic scale (ASD01)
- pdf Application note: LA11 and Artos absolute encoders - Connection to different controllers (APP02)
- zip 3D model: Washer for SAS/HMS scales
- zip 3D model: SAS scale lengths
- zip 3D model: SAS scale lengths (without cover foil)
- pdf EC / UK / NI Declaration of conformity: Artos