新品
DS19绝对式磁栅尺采用高精度和高耐用性设计,由不锈钢导轨与弹性体-铁素体复合材料粘合制成。这款15 mm宽的栅尺设计灵活、强度高,可确保在提供精确测量的同时,还能够承受严苛的环境。DS19是精确定位任务的理想之选,也是各种工业应用的可靠选择。
特点与优势
- 对环境因素的抵抗力强。
- 圆弧测量的理想选择。
- 简化安装,提供多种选项。
产品数据
系统
- 精度
- ±10 μm/m (options 001 and 002), ±15 μm/m (option 003)
- Max. scale length
- 32 m
环境
- 温度
- 工作:-40 °C至+100 °C, 存储:-40 °C至+60 °C
下载
- pdf Data sheet: Artos™ Board Level Rotary and Linear Absolute Magnetic Encoder System (DBD01)
- pdf Data sheet: Artos™ Housed Rotary and Linear Absolute Magnetic Encoder System (DRD01)
- pdf Data sheet: AS absolute magnetic scale (ASD01)
- pdf Application note: LA11 and Artos absolute encoders - Connection to different controllers (APP02)
- pdf Technical article: Accuracy of absolute linear encoder systems
- zip 3D model: DS19 radius 200 mm with readhead and connector
- zip 3D model: DS19 scale
- zip 3D model: DS19 Applicator
- zip Software for E201-9Q and E201-9S