AksIM-2™
离轴绝对式磁旋转编码器模块
AksIM-2™是一种非接触式高性能离轴绝对式磁旋转编码器,适合安装空间受限的应用。结构紧凑、轻薄小巧的读数头检测并评估轴向磁化的薄圆环的磁场。
特点与优势
- 定制磁传感器ASIC
- BiSS、SSI或异步串行
- 自校准选项
- 无磁滞
- 分辨率高达20位
- 真正的绝对式系统
- 重复性更高
- 内置自监控功能
- 不受外部磁场干扰
- 温度范围大
产品数据
系统
- 编码器类型
- 真正的绝对式编码器
- 读取类型
- 轴向, 旋转
- 最大分辨率
- 20位
- 系统精度
- ±0.004° to ±0.020° / ±14 to ±72 arcsec after encoder self-calibration
- 最高速度
- 10,000 RPM
电气
- 电源电压
- 4.5 V至5.5 V(插头处)
- 电流消耗
- 典型值130 mA,最大值150 mA
机械
- 可选环尺寸(内径)
- 8 mm, 10 mm, 12.7 mm, 20 mm, 25 mm, 30 mm, 34 mm, 40 mm, 55 mm, 64 mm, 68 mm
环境
- 湿度
- 0至70%非冷凝
- 温度
- 工作温度:-40 °C至+85 °C(仅限MB022), 工作:-40 °C至+105 °C, 存储:-40 °C至+105 °C
下载
- pdf Data sheet: AksIM-2™ off-axis rotary absolute magnetic encoder (MBD01)
- pdf Installation guide: Table of recommended fastener tightening torques
- pdf Application note: Programming AksIM-2 with Asynchronous serial interface APP10_01_(MBD03)
- pdf Application note: Aksim-2 BiSS Register Access APP11_01_(MBD02)
- pdf Application note: Programming AksIM-2 encoders with EncoLink communication protocol (MBD08)
- pdf Application note: CRC calculation (CRCD01)
- pdf Application note: Axial magnetic rings - Installation types and properties (MRAD01)
- zip 3D model: AKSIM-2™ readhead MB022 with MRA022 ring
- zip 3D model: AKSIM-2™ readhead MB029 with MRA029 ring
- zip 3D model: AKSIM-2™ readhead MB039 with MRA039 ring
- zip 3D model: AKSIM-2™ readhead MB049 with MRA049 ring
- zip 3D model: AKSIM-2™ readhead MB053 with MRA053 ring
- zip 3D model: AKSIM-2™ readhead MB064 with MRA064 ring
- zip 3D model: AKSIM-2™ readhead MB080 with MRA080 ring
- zip 3D model: Shims For AksIM-2 Mounting
- zip BiSS C data packet decoder and CRC calculator
- zip EncoSight software for E201-9B, BiSS and Artos bidirectional encoders
- zip EncoSight software for E201-9P and AksIM SPI encoders
- zip Software for E201-9Q and E201-9S
- zip EncoSight for AksIM-2 with Asynchronous Serial (UART)
- pdf EC Declaration of conformity AksIM (ENG)
- pdf Izjava o skladnosti EU AksIM (SLO)
- pdf Case study: Pioneering pediatric exoskeletons with high-precision encoders
- pdf White paper: Torque measurement with AksIM