Wind turbines
RLS magnetic encoders are an excellent solution for speed and position feedback for wind turbines.

Europe is expected to install 240 GW of new wind power capacity by 2030.
As we move towards a renewable economy, investment in the technologies that will enable us to harmonize economic development and environmental well-being will be necessary. Wind power is a cost-effective, clean fuel source that can be harvested by wind turbines built on existing farms or even offshore at sea. Onshore and offshore wind farms are becoming increasingly efficient at generating electricity from the kinetic energy of wind. In particular, offshore wind turbines that use the vast oceans have improved efficiency due to consistent wind current and quick installation.
Why RLS magnetic encoders?
BENEFITS
- Customizable resolutions
- Wide installation tolerances
- Absolute position information and multiturn range option
- Extended temperature ranges from -40 °C to 125 °C
- Non-contact sensing for years of reliable operation
APPLICATIONS
- RLS encoders are used in wind turbines for yaw and pitch movements and for precise speed feedback at the generator shaft.
Recommended products
AksIM-4™ HIPERFACE DSL®
Off-axis Rotary Absolute Magnetic Encoder
AksIM-4™ Big Rings
Off-Axis Rotary Absolute Magnetic Encoder
AksIM-2™
Off-Axis Rotary Absolute Magnetic Encoder Module
LA12
Absolute Magnetic Encoder System with Mitsubishi, Yaskawa and Fanuc Serial Communication
Bonded Radial Incremental
Magnetic Rings
RM08
Miniature Rotary Magnetic Encoder
RMC08
Super Small Non-contact Rotary Encoder
LA11
Linear Absolute Magnetic Encoder
RM22
Rotary Magnetic Encoder
RM36
Rotary Magnetic Encoder
RM44 / RM58
Rotary Magnetic Encoder
RMB14
Rotary Magnetic Encoder Module
RMB20
Rotary Magnetic Encoder Module
RMB20 with AM4096 chip
Rotary Magnetic Encoder Module with AM4096 chip
RMB23
Rotary Magnetic Encoder Module
RMB28 / RMF44 / RMF58 with AM4096 chip
Rotary Magnetic Encoder Module with AM4096 chip
RMB28 / RMF44 / RMF58
Rotary Magnetic Encoder Module
RMB28 with SATI03
Rotary Magnetic Encoder Module
RMB29
Rotary Magnetic Encoder Module
RMB30
Rotary Magnetic Encoder Module
RE22
Rotary Magnetic Shaft Encoder
RE36
Rotary Magnetic Shaft Encoder
Axial Incremental
Magnetic Rings
AksIM™ Housed
Off-Axis Rotary Absolute Magnetic Encoder
How would you like to browse products?
Choose your preferred browsing method
Your selection