SAS10
绝对式磁栅尺


坚固耐用的绝对式磁栅尺,由不锈钢导轨和弹性体粘合铁素体组成。SAS10是一种可提供预定长度的实心栅尺。它可以完全封闭,因此适合用于存在油液或冷却液的恶劣环境。
特点与优势
- 栅尺长度1.36 m
- 完全密封IP67
- 与LA11和LA12读数头兼容
- 优异的抗油液、冷却液、油脂污染性能..
- 安装简便
产品数据
系统
- 精度
- 0.2 mm间隙时为±20 μm/m
- Max. scale length
- 1.36 m
环境
- 温度
- 工作:-40 °C至+100 °C, 存储: –40 °C to +75 °C
下载
- pdfData sheet: LA11 absolute magnetic encoder system (LA11D01)
- pdfData sheet: LA12 Absolute magnetic encoder system (LA12D02)
- pdfData sheet: AS absolute magnetic scale (ASD01)
- pdfInstallation guide: Table of recommended fastener tightening torques
- pdfTechnical article: Accuracy of absolute linear encoder systems
- zip3D model: Washer for SAS/HMS scales
- zip3D model: LA12 with AS10 and SAS10 Magnetic Scales
- zip3D model: SAS scale lengths
- zip3D model: SAS scale lengths (without cover foil)
- pdfDeclaration of conformity EU cover foils
- pdfDeclaration of conformity EU MS AS WL HM MR FI