LA12
带Mitsubishi、Yaskawa和Fanuc串行通信功能的LA12绝对式磁编码器系统
LA12是一款真正的绝对式磁编码器系统,作为一种位置和速度控制回路反馈元件,应用于运动控制。编码器读数头的密封防护等级为IP67,能够可靠运行,分辨率高达0.244 µm,并支持Mitsubishi、Yaskawa和Fanuc串行通信。
特点与优势
- 真正的绝对式系统
- Fanuc、Mitsubishi和Yaskawa串行通信协议(半双工,RS-485)
- IP67(包括读数头和SAS10栅尺)
- 分辨率达0.244 µm
- 精度高达±20 µm/m
- 坚固的设计和出色的EMC兼容性
- 适合高动态控制回路
- 抵御油液、冷却液、油脂污染..
- 安装简便
产品数据
系统
- 编码器类型
- 直线绝对式
- 磁滞
- 间隙达0.2 mm时 < 2 μm
- Max. AS10 scale length
- 16.3 m
- Max. SAS10 scale length
- 1.36 m
电气
- Position latency
- < 1µs
应用
下载
- pdf Data sheet: LA12 Absolute magnetic encoder system (LA12D02)
- pdf Data sheet: AS absolute magnetic scale (ASD01)
- pdf Technical article: Accuracy of absolute linear encoder systems
- zip 3D model: LMA10ASC00
- zip 3D model: LA12 with AS10 and SAS10 Magnetic Scales
- zip 3D model: Vertical cable outlet for Mitsubishi output
- zip 3D model: SAS scale lengths
- pdf Declaration of conformity EU LA12