AS10
绝对式栅尺
The robust AS absolute magnetic scales consist of a stainless steel carrier and an elastomer-bonded ferrite. The elasto-ferrite layer is magnetised with an incremental magnetic pattern and a pseudo-random code for reliable absolute position sensing.
特点与优势
- Excellent resistance to dirt, dust and humidity
- Easy installation with adhesive tape, end clamps or track section
- Optional protective cover foil for heavy duty applications
- Partial arc application possibility
- Easy installation
- Track system compatible
- Up to 16,3 m length
产品数据
系统
- 精度
- 0.2 mm间隙时为±30 μm/m
- 极距
- 2 mm
- Max. length for AS scale
- 16.3 m
环境
- 温度
- 工作:-40 °C至+100 °C, 存储:-40 °C至+60 °C
下载
- pdf Data sheet: LA11 absolute magnetic encoder system (LA11D01)
- pdf Data sheet: AS absolute magnetic scale (ASD01)
- pdf Installation guide: Table of recommended fastener tightening torques
- pdf Application note: CRC calculation (CRCD01)
- zip 3D model: LA11 absolute magnetic encoder system
- zip 3D model: TRE004A00
- zip 3D model: TRE004A01
- zip 3D model: AS10 scale
- zip 3D model: LMA10ASC00
- zip 3D model: AS10 scale with VHB
- pdf Declaration of conformity EU LA11
- pdf Declaration of conformity EU cover foils
- pdf Declaration of conformity EU MS AS WL HM MR FI