Artos™ Rotary
Absolute Magnetic Encoder System


Artos™ Rotary is a versatile absolute magnetic encoder system designed for precise angle and velocity control loops. This true-absolute system provides immediate position information immediately after power-on via serial protocols, eliminating the need for homing cycles. It is available in two form factors: a compact Board Level (PCB-A) design for space-constrained integrations and a Robust Enclosed housing for harsh industrial environments.
特点与优势
- Instant Start-up: True-absolute technology ensures position data is valid immediately upon power-on.
- Intelligent Self-Calibration: Built-in algorithms automatically compensate for mounting eccentricity to optimize system accuracy.
- High-Speed Operation: Supports rotational speeds up to 30,000 rpm.
- Responsive Control: Features low position latency of less than 1 µs and a high internal refresh rate of 91 kHz.
- Flexible Installation: Large installation tolerances and an integrated setup LED simplify the mounting process.
产品数据
系统
- 编码器类型
- 绝对式磁旋转编码器
- 读取类型
- 径向
- 输出
- BiSS-C, SSI
- 最大分辨率
- 最高可达23位(取决于磁环尺寸)
- 兼容性
- SAR磁环(SAR057至SAR478)
- 最大旋转速度
- 最高可达30,000 RPM
电气
- 电源电压
- 5 V至30 V
环境
- 工作和存储温度
- -40 °C至+85 °C
下载
- pdfData sheet: Artos™ Board Level Rotary and Linear Absolute Magnetic Encoder System (DBD01)
- pdfData sheet: Artos™ Housed Rotary and Linear Absolute Magnetic Encoder System (DRD01)
- pdfData sheet: Artos™ SAR Solid Absolute Magnetic Rings (SARD01)
- pdfApplication note: LA11 and Artos absolute encoders - Connection to different controllers (APP02)
- pdfApplication note: Artos BiSS C Register Access (APP07)
- zip3D model: Artos™ DHR housed readhead
- zip3D model: DBR PCB-A readhead with horizontal connector
- zip3D model: DBR PCB-A readhead with vertical connector
- zip3D models: Artos™ DHR - housed readhead with exposed unprotected rings
- zip3D models: Artos™ DHR - housed readhead with protected welded rings
- zip3D models: DBR PCB-A readhead with horizontal connector and exposed unprotected rings
- zip3D models: DBR PCB-A readhead with horizontal connector and protected welded rings
- zip3D models: DBR PCB-A readhead with vertical connector and exposed unprotected rings
- zip3D models: DBR PCB-A readhead with vertical connector and protected welded rings
- zip3D models: SAR - exposed unprotected rings
- zip3D models: SAR - protected welded rings
- zip3D model: Artos board heads with bracket
- zipEncoSight software for E201-9B, BiSS and Artos bidirectional encoders
- zipSoftware for E201-9Q and E201-9S
- pdfEC / UK / NI Declaration of conformity: Artos