AksIM™ Housed
Off-Axis Rotary Absolute Magnetic Encoder


The AksIM™ Housed is a non-contact high performance off-axis absolute rotary encoder designed for applications with limited installation space. The compact, low profile readhead detects and evaluates the magnetic field of a thin, axially magnetized ring.
Features & Benefits
- Resolution to 20 bits
- BiSS, SSI, PWM, USB, SPI and serial RS422
- Overall system thickness only 7 mm
- Integrated status LED
- True absolute, single track
- Non contact, no hysteresis
- High speed
- Low profile
- High degree of IP protection
- Custom ASIC based magnetic sensor
- Built-in self-monitoring
- Corrosion resistant magnetic ring
Software notice:
USB drivers For Windows 10 or newer use Windows Update to install “inbox drivers”. More information is on this link. For Windows 8 or older, drivers must be installed manually.
For manual USB drivers setup please download the setup file.
Product data
System
- Reading type
- Axial
- Max. resolution
- 20 bit
- Encoder accuracy
- ±0.05° (before installation - errors caused by mounting inaccuracy of the readhead, ring and drive shaft are not included)
- Maximum speed
- 10,000 RPM
- Repeatability
- Better than unit of resolution
- Hysteresis
- Less than unit of resolution
Electrical
- Supply voltage
- 4 V to 6 V – voltage on readhead. Consider voltage drop over cable.
- Set-up time
- 10 ms (first data ready after switch-on)
- Current consumption
- Typ. 115 mA, max. 150 mA
- Output load
- PWM, SPI: Max. ±20 mA, RS422: 120 mA short term, 60 mA limited
Mechanical
- Cable
- Ø4.2 ±0.2 mm, PUR highly flexible cable, drag-chain compatible, double-shielded
- Inertia
- Ring MRA7: 13.1 kg×mm2, Ring MRA8: 79.1 kg×mm2
- Available ring sizes (outer diameter)
- 49 mm, 80 mm
Environmental
- External magnetic field
- Max ±3 mT (DC or AC) on top side of readhead
- Humidity
- 0 to 100% (condensation permitted)
- Shocks (11 ms)
- 300 m/s2 (IEC 60068-2-27)
- Temperature
- Operating: –30 °C to +85 °C with static cable, –10 °C to +80 °C with cable under dynamic conditions, Storage: –40 °C to +85 °C
Applications
Downloads
- pdfData sheet: AksIM™ off-axis rotary absolute magnetic encoder (MHAD01)
- pdfInstallation guide: Table of recommended fastener tightening torques
- pdfTechnical article: AksIM™ encoder
- pdfApplication note: CRC calculation (CRCD01)
- pdfApplication note: Using AksIM™ encoder in closed-loop applications (MHAD02)
- pdfApplication note: AksIM™ PWM readhead with PWM communication interface and longer cable (MHAD08)
- zip3D model: AksIM encoder
- zipBiSS C data packet decoder and CRC calculator
- zipSoftware: USB drivers for the virtual COM port
- pdfEC Declaration of conformity AksIM (ENG)
- pdfDeclaration of conformity EU MS AS WL HM MR FI
- pdfIzjava o skladnosti EU AksIM (SLO)