Ring-Wegmesssysteme
RLS has developed the AksIM™ range of non-contact absolute magnetic encoders, where the information carrier is a scale magnetized in an innovative way, while the magnetic field detection and signal processing are done by a custom magnetic sensor ASIC and a microprocessor within a compact readhead. The AksIM™ encoders are true absolute, meaning that the absolute position is acquired immediately upon switch-on which eliminates the need for reference returns.
Based on Hall sensor technology the AksIM™ magnetic encoders use 5 V power supply and offer many different output signal formats: digital SSI, PWM, serial RS422 and CAN. In addition to the position information, the status of the measurement is also provided by real time monitoring of several internal parameters.
7 products
AksIM-4™ Dual Concentric
Off-axis Rotary Absolute Magnetic Encoder
AksIM-4™
mit Hiperface DSL-Protokoll
Orbis™ Messsystem
Winkelmesssystem mit flexibler Installationsmöglichkeit
AksIM-4™ Große Ringe
off-axis Winkelmesssysteme
AksIM-2™
Absolutes magnetisches off-axis Drehgeber-Modul
AksIM-2™ Redundant
Absolutes magnetisches off-axis Drehgeber-Modul
AksIM™
Absolutes magnetisches off-axis Drehgeber-Modul
Keine Produkte in dieser Kategorie.