AksIM-4™ Dual Concentric
Off-axis Rotary Absolute Magnetic Encoder
Neu
The AksIM-4™ Dual Concentric high-performance encoder integrates two non-contact absolute rotary sensors in a single device. This innovative solution provides simultaneous motor and reducer position feedback in a robot joint for exceptionally smooth, synchronised, and accurate motion control. Its compact, space-saving design makes it perfect for advanced robotics and other applications where installation space is limited, without sacrificing accuracy, reliability, or performance.
Merkmale & Vorteile
- Two-in-one encoder solution
- Ultra-compact, low-profile design
- High accuracy and repeatability
- Multiturn counter option
- Immunity to external magnetic fields
- Saves space
- Reduces complexity in robotic joints
- Immediate feedback at power-up
- Reliable performance even in demanding environments
Produktdaten
System
- Gebertyp
- Vollabsoluter Encoder
- Art der Messung
- Axial
- Auflösung
- Input encoder: 19 bit; Output encoder: 19 bit
- Systemgenauigkeit
- Bis zu ±0.006°
Elektrisch
- Versorgungsspannung
- 4,5 V bis 5,5 V (am Steckverbinder)
Umwelt
- Betriebs- und Lagertemperatur
- -40 °C bis +105 °C