Ring
12 products
New
RLC2IA
Miniature Incremental Magnetic Encoder Module
Encoder dimension
4 mm × 13.5 mm × 20 mm
Encoder type
Incremental
Max. resolution
13 bit
Reading type
Axial, Linear, Radial
New
FlexIN™
Magnetic Scale System for Large Diameters
Encoder type
Incremental
Resolution
Up to 13 bits per pole
Temperature
Operating: -40 °C to +85 °C
New
Orbis™
Rotary Magnetic Encoder Module
Max. resolution
14 bit
Outputs
ABZ, BiSS-C, PWM, sin/cos, SPI, SSI, UART, UVW
Bonded Radial Incremental
Magnetic Rings
Operating and storage temperature
-40 °C to +85 °C
SpinCo™
Incremental Magnetic Encoder System
Encoder type
Incremental
LM10
Incremental Magnetic Encoder
Encoder type
Incremental
Maximum length for MS scale
100 m
Reading type
Axial, Linear, Radial, Rotary
LM13
Incremental Magnetic Encoder
Encoder type
Incremental
Max. resolution
13 bit
Reading type
Axial, Linear, Radial, Rotary
RLB
Miniature Incremental Magnetic Encoder Module
Encoder dimension
2 mm × 8 mm × 14 mm
Encoder type
Incremental
Max. resolution
13 bit
Reading type
Axial, Linear, Radial, Rotary
RLC2IC
Miniature Incremental Magnetic Encoder Module
Encoder dimension
4 mm × 13.5 mm × 20 mm
Encoder type
Incremental
Max. resolution
13 bit
Reading type
Axial, Linear, Radial, Rotary
RLC2HD
Miniature Incremental Magnetic Encoder Module
Encoder dimension
2 mm × 8 mm × 12 mm
Encoder type
Incremental
Max. resolution
13 bit
Reading type
Axial, Linear, Radial, Rotary
RLM
Miniature Incremental Magnetic Encoder
Encoder type
Incremental
Max. resolution
13 bit
Reading type
Axial, Linear, Radial, Rotary
Axial Incremental
Magnetic Rings
Operating and storage temperature
CPE: -40 °C to +100 °C, HNBR: -40 °C to +160 °C
Available ring sizes (outer diameter)
19.5 mm, 24 mm, 26 mm, 34 mm, 45 mm, 49 mm, 50 mm, 61.3 mm, 80 mm, 100 mm
No products in this category.