Coiltech 2026
Past event- Date
- 23-24 September 2026
- City
- Pordenone
- Country
- Italy
- Stand
- 7-B37
Products on show
New
Orbis™
Rotary Magnetic Encoder Module
Max. resolution
14 bit
Outputs
ABZ, BiSS-C, PWM, sin/cos, SPI, SSI, UART, UVW
Product line
Artos™
One true-absolute magnetic encoder platform for rotary axes, linear travel, partial arcs and multi-metre shafts.
- 23-bit
- maximum resolution
- < 1 µs
- position latency
On our stand FlexAB™ · Artos™ Rotary
Explore the line →
AksIM-2™
Off-Axis Rotary Absolute Magnetic Encoder Module
Current consumption
Typ. 130 mA, max. 150 mA
Max. resolution
20 bit
Maximum speed
10,000 RPM
Available ring sizes (outer diameter)
29 mm, 39 mm, 49 mm, 53 mm, 64 mm, 80 mm
New
AksIM-4™ Dual Concentric
Off-axis Rotary Absolute Magnetic Encoder
Encoder type
True absolute encoder
Operating and storage temperature
-40 °C to +105 °C
Resolution
Input encoder: 19 bit; Output encoder: 19 bit
System accuracy
Up to ±0.006°
New
AksIM-4™ HIPERFACE DSL®
Off-axis Rotary Absolute Magnetic Encoder
Encoder type
True absolute encoder
Max. resolution
20 bit, 22 bit
Operating and storage temperature
Readhead: –40 °C to +115 °C; Ring: –40 °C to +125 °C
Available ring sizes (outer diameter)
53 mm, 80 mm
System accuracy
±0.006° (MC053), ±0.004° (MC080)