RM08
Miniature Rotary Magnetic Encoder
The RM08 is a compact, super small high-speed rotary magnetic encoder designed for use in harsh environments. The non-contact two part design removes the need for seals or bearings ensuring long-term reliability and simple installation.
The RM08 encoder has been designed for direct integration to high volume OEM applications and can be used in a wide range of applications including motor control and industrial automation.
Features & Benefits
- Super small size – 8 mm diameter body
- Accuracy to ±0.3°
- 3.3 V or 5 V power supply versions
- High speed operation to 30,000 rpm
- Non-contact, frictionless design
- Industry standard analogue sinusoidal, incremental, SSI and linear voltage output formats
- RoHS compliant
Product data
System
- Encoder type
- Absolute, Incremental
- Reading type
- Rotary
- Max. resolution
- 12 bit
- Accuracy
- ±0.3°
Electrical
- Supply voltage
- 3.3 V or 5 V
- Outputs
- Analogue sine/cosine, Incremental, Linear voltage, Synchro serial
Mechanical
- Encoder mass
- < 2 g (with 200 mm long wires)
- Encoder housing material
- Aluminium
- Magnet mass
- 0.4 g
- Magnet material
- SmCo (Sm2Co17), NiCuNi coated
- Wire thickness
- AWG30
Environmental
- Operating and storage temperature
- -40 °C to +85 °C