RMC08
Super Small Non-contact Rotary Encoder
即将推出
The RMC08 is a robust, super small, non-contact rotary magnetic encoder designed for use in space-limited applications.
Two connector options ensure easy installation, even in tight, demanding environments.
特点与优势
- Super small size
- Accuracy up to ±0.3°
- Absolute resolution of 14 bits
- 3.3 V or 5 V power supply versions
- High speed
- For high-volume OEM applications
- For space-constrained applications
- Non-contact, frictionless design
- Absolute and incremental outputs
- Robust design with IP40
产品数据
系统
- 编码器类型
- 绝对式, 增量式
- 读取类型
- 旋转
- 最大分辨率
- 14 bits SSI, 13 bits incremental
- 精度
- 最高达 ±0.3°
电气
- 电源电压
- 3.3 V或5 V
- 电流消耗
- < 26 mA
- 输出
- 增量式, SSI
- 连接
- JST SM05B-SURS-TF or JST BM05B-SURS-TF
机械
- 编码器质量
- < 2 g
- 编码器外壳材料
- 铝
- 磁体质量
- 0.4 g
- 磁体材料
- SmCo (Sm2Co17),NiCuNi涂层
环境
- IP保护
- IP40
- 工作和存储温度
- -40 °C至+85 °C