MS
增量式磁栅尺
坚固耐用的RLS磁栅尺,由不锈钢导轨和弹性体粘合铁素体组成。弹性铁素体层经过磁化,具有极距为2 mm、2.032 mm或5 mm的交替变化的磁极,形成了增量式磁化模式。还可提供定制磁化。
特点与优势
- 与增量式RLS读数头兼容
- 提供四个精度等级:
±10 μm/m、±20 μm/m、±40 μm/m、±100 μm/m - 可用于圆弧应用
- 针对高强度应用,可提供保护盖条
- 最长可达150 m
- 用户可选的参考零位位置
- 优异的抗污、防尘、防潮能力
- 利用不干胶带、端压片或分段导轨可轻松安装
产品数据
系统
- MS磁栅尺精度等级
- ±10 µm(仅限长度不超过20 m时), ±100 µm, ±20 µm, ±40 µm
- 极距
- 2 mm, 5 mm, 2.032 mm (DPI)
- MS磁栅尺最大长度
- 150 m
环境
- RoHS
- 符合欧盟指令2002/95/EC
- 温度
- 工作温度:–40 °C至+100 °C(栅尺安装在直线导轨上),–40 °C至+80 °C(栅尺安装在曲面上), 存储:-40 °C至+60 °C
下载
- pdf Data sheet: MS Incremental Magnetic Scales (MSD01)
- pdf Data sheet: LM10 incremental magnetic encoder system (LM10D01)
- pdf Data sheet: LM13 Incremental Magnetic Encoder (LM13D01)
- pdf Data sheet: LM15 incremental magnetic encoder system (LM15D01)
- pdf Data sheet: RLB miniature PCB level incremental magnetic encoder sensor system (RLBD01)
- pdf Data sheet: RLC2HD miniature PCB level incremental magnetic encoder sensor system (RLCD03)
- pdf Data sheet: RLM Miniature Incremental Magnetic Encoder (RLMD01)
- pdf Technical article: Accuracy of incremental linear encoder systems
- zip 3D model: TRE004A00
- zip 3D model: TRE004A01
- zip 3D model: LM10 rotary magnetic encoder
- zip 3D model: RLC2HD miniature encoder
- zip 3D model: LM13 dpi readhead
- zip 3D model: LM13 rotary magnetic encoder
- zip 3D model: MS05 Magnetic Scale
- zip 3D model: LM13 readhead
- zip 3D model: RoLin rotary magnetic encoder
- zip 3D model: RoLin Linear
- zip 3D model: LM10 readhead
- zip 3D model: LM15 linear encoder
- zip 3D model: Rolin with flex driver
- zip 3D model: RLB rotary magnetic encoder
- zip 3D model: RLC2IC_Molex-527451197_PN-13
- zip 3D model: RLC2IC_AMPHENOL-10114828-11108LF_PN-20
- zip 3D model: RLC2IC_Molex-5015681107_PN-12
- zip 3D model: RLC2IC rotary magnetic encoder (through-hole)
- zip 3D model: LM10 with MS10 track system
- zip 3D model: LM10ECL00 End Clamp
- zip 3D model: MS10 Magnetic Scale
- zip 3D model: MS10 Magnetic Scale with track system
- zip 3D model: SAS scale lengths (without cover foil)
- pdf Declaration of conformity EU MS AS WL HM MR FI