AksIM-4™
Off-Axis Rotary Absolute Magnetic Encoder
新品
The AksIM-4 is a non-contact, high performance off-axis absolute rotary encoder designed for integration into applications with limited space. A hollow ring, true absolute functionality and high-speed operation make this encoder suitable for many applications. The AksIM-4 encoder system consists of an axially magnetised ring and a readhead. The encoders are equipped with BiSS, SSI or SPI Encolink communication interfaces and offer a range of binary resolutions up to 22 bits per revolution.
特点与优势
- True absolute system
- Custom magnetic sensor ASIC
- Self-calibration option
- No hysteresis
- Resolution up to 22 bits
- Operating temperature up to +125 °C
- Latch-locking connector
- Multiturn counter option
- High speed operation
- Low profile, non-contact
- Integrated status LED
- High repeatability
- Resistant to oils and chemicals
产品数据
系统
- 编码器类型
- 真正的绝对式编码器
- 读取类型
- 轴向, 旋转
- 分辨率
- 最高可达22位
- 磁滞
- 低于单位分辨率
电气
- 电源电压
- 4.5 V至5.5 V(插头处)
- Set-up time
- 100 ms(电源电压达到规格范围后,第一个数据准备就绪),最差情况:200 ms
机械
- 可用磁环大小(外径)
- 从22 mm至150 mm
环境
- 湿度
- 至70%(允许冷凝)
- 工作和存储温度
- 带插头:-40 °C至+105 °C
带焊盘:-40 °C至+125 °C
下载
- pdf Data sheet: AksIM-4™ Off-Axis Rotary Absolute Magnetic Encoder
- pdf Application note: AksIM-4™ BiSS C Register Access (APP13)
- pdf Application note: AksIM-4™ EncoLink Register Access (APP14)
- pdf Application note: Axial magnetic rings - Installation types and properties (MRAD01)
- zip 3D model: AksIM-4™ readhead MC022 with MRA022 ring
- zip 3D model: AksIM-4™ readhead MC029 with MRA029 ring
- zip 3D model: AksIM-4™ readhead MC039 with MRA039 ring
- zip 3D model: AksIM-4™ readhead MC049 with MRA049 ring
- zip 3D model: AksIM-4™ readhead MC053 with MRA053 ring
- zip 3D model: AksIM-4™ readhead MC064 with MRA064 ring
- zip 3D model: AksIM-4™ readhead MC080 with MRA080 ring
- zip 3D model: AksIM-4™ readhead MC115 with MRA115 ring
- zip 3D model: AksIM-4™ readhead MC150 with MRA150 ring
- git EncoLink C++ Library
- pdf Flyer: AksIM-4™ extended portfolio