Orbis™ absolute rotary encoder

Compare

Orbis™ absolute rotary encoder

More Views

OrbisTM is an absolute, through-hole rotary encoder suitable for applications where a typical OnAxis encoder cannot be mounted at the end of the rotating shaft due to space constraints.

 

The encoder comprises a diametrically magnetized permanent magnet ring and a printed circuit board. Geometric arrangement of 8 RLS’ proprietary Hall sensors on a PCB enables generation of one period of sine and cosine signals per mechanical magnet revolution. Moreover, it also enables cancellation of third harmonic component that becomes non-negligible at low magnet ride height.

 

An adaptive filtering function ensures high resolution at low rotation speeds and low angle phase delay at high rotation speeds. OrbisTM also features an additional built-in self-calibration algorithm that improves encoder’s accuracy after installation.

 

OrbisTM through-hole measuring principle allows customisation, with various board and magnet sizes to suit your application.

All output types
Reading type Axial reading
Resolution 14 bit
Maximum speed 10,000 rpm
Accuracy ±0.25° (optimal installation)
Accuracy thermal drift ±0.01° / °C
Repeatability ±2 LSB (counts)
Digital hysteresis ±2 LSB (counts)
Position update rate 50 kHz

 

All output types
Supply voltage 4.5 V to 5.5 V (at the connector) 
Set-up time Single-turn 15 ms
Multi-turn 35 ms
Current consumption 65 mA typical (no output load)

Connection

Molex 501568-1107 or soldering pads (through holes)
Output load   PWM, SPI  Max. ±20 mA at 3.3 V
  RS422 Max. ±100 mA at 5 V
ESD protection HBM, max. ±2 kV 
All output types
Available magnet sizes (ID) 12 mm, 16 mm 
Available magnetic actuator sizes (ID) 6 mm, 8 mm, 10 mm, 12 mm, 15 mm
Readhead outer diameter 45 mm 
Readhead inner diameter 16 mm 
Mass

Readhead: 5.3 g
Magnetic actuators (ID): 6 mm: 6.0 g ; 8 mm: 5.5 g ; 10 mm: 5.7 g ; 12 mm: 8.7 g ; 15 mm: 7.1 g
Magnets (ID): 12 mm: 3.8 g ; 16 mm: 6.4 g

All output types
Temperature
Operating: 0 °C to +85 °C 
  Storage: -40 °C to +105 °C
Humidity 0 % to 70 % non-condensing
External magnetic field Max. ±3 mT (DC or AC) on top side of readhead

Features

  • True absolute encoder
  • 14 bit resolution
  • 8 proprietary Hall sensor ASICs
  • Through-hole design enables its mounting anywhere along the shaft 
  • Self-calibration after assembly
  • No magnetic hysteresis
  • Built-in self-diagnostics
  • Status LED
  • SPI, SSI, BiSS-C, PWM, and asynchronous serial communication

Buy products by choosing the specificationsClick here to choose the specifications

Loading configurator...

Please be informed that RLS offices will be closed during National holidays from Wednesday, the 1st of May to Friday, the 3rd of May and will reopen on Monday, the 6th of May 2019.

Lead time up to: 14 working days

Total price:

$13.02

Availability: In stock

More than 55 pcs or need technical assistance? Contact for quote.

Your product selection is not complete.