A message to our customers and suppliers about COVID-19. Learn more

RLB linear miniature PCB level incremental magnetic encoder

Compare

RLB linear miniature PCB level incremental magnetic encoder

More Views

RLB is a PCB level incremental encoder sensor system consisting of a PCB sensor and magnetic scale or ring. It has been designed for embedded motion control applications as a position control loop feedback element in space constraint applications.


The information carrier is a periodically magnetised scale with a pole length of 2 mm. Radial or axial reading of the ring is possible.


State of the art position sensing assures highly repeatable position measurement under wide installation tolerances and temperature ranges.


The position information is output in incremental quadrature format with the option of a periodic reference mark (every pole).


The maximum traverse velocity depends on the chosen resolution and minimum edge separation time, to 4 m/s at 1 µm and to 40 m/s at 10 μm.

Output type - HD - Incremental
Maximum length for MS scale 50 m
Pole length 2 mm
Available resolutions and maximum speed 

Part numbering

Resolution

(μm)

Counts / 2 mm

Maximum speed (m/s)

13B

≈ 0.244

8,192

1.82

0.91

0.23

0.11

0.06

0.03

0.02

0.01

0.01

12B

≈ 0.488

4,096

3.65

1.82

0.46

0.23

0.12

0.06

0.05

0.02

0.01

11B

≈ 0.976

2,048

7.30

3.65

0.91

0.46

0.24

0.12

0.10

0.05

0.02

2D0

1

2,000

7.47

3.73

0.93

0.47

0.24

0.12

0.10

0.05

0.02

1D6

1.25

1,600

9.33

4.67

1.17

0.58

0.30

0.16

0.12

0.06

0.03

10B

≈ 1.953

1,024

14.58

7.30

1.82

0.91

0.48

0.24

0.19

0.10

0.05

1D0

2

1,000

14.93

7.47

1.87

0.93

0.49

0.25

0.20

0.10

0.05

D80

2.5

800

18.67

9.33

2.34

1.17

0.61

0.31

0.25

0.12

0.06

09B

≈ 3.906

512

29.17

14.58

3.65

1.82

0.95

0.49

0.38

0.19

0.10

D50

4

500

29.87

14.93

3.73

1.87

0.97

0.50

0.39

0.20

0.10

D40

5

400

37.33

18.67

4.67

2.34

1.22

0.62

0.49

0.25

0.12

D32

6.25

320

46.67

23.33

5.84

2.91

1.52

0.78

0.61

0.31

0.16

08B

≈ 7.812

256

58.34

29.17

7.30

3.65

1.90

0.97

0.77

0.39

0.19

D20

10

200

74.67

37.33

9.33

4.67

2.43

1.24

0.98

0.50

0.25

D16

12.5

160

46.67

23.33

5.84

2.91

1.52

0.78

0.61

0.31

0.16

07B

15.625

128

80.00

58.34

14.58

7.30

3.81

1.94

1.53

0.77

0.39

D10

20

100

74.67

37.33

9.33

4.67

2.43

1.24

0.98

0.50

0.25

D08

25

80

46.67

23.33

5.84

2.91

1.52

0.78

0.61

0.31

0.16

06B

31.25

64

80.00

80.00

29.17

14.58

7.62

3.89

3.07

1.55

0.78

D04

50

40

46.67

23.33

5.84

2.91

1.52

0.78

0.61

0.31

0.16

05B

62.5

32

80.00

80.00

58.34

29.17

15.22

7.78

6.14

3.10

1.56

04B

125

16

n/a

80.00

80.00

58.34

30.43

15.56

12.28

6.19

3.11

03B

250

8

n/a

n/a

80.00

80.00

60.86

31.11

24.56

12.39

6.23

Minimum edge separation (μs)

0.07

0.12

0.50

1

2

4

5

10

20

Maximum count frequency (MHz)

15

8

2

1

0.5

0.25

0.2

0.1

0.05

Part numbering

K

A

B

C

D

E

F

G

H

 

Accuracy grade for MS scales ±40 μm/m
Repeatability Better than unit of resolution for movement in the same direction
Hysteresis < 2 μm up to 0.2 mm ride height
Output type - HD - Incremental
Power supply 5 V ±0.25 V – voltage on readhead
Current consumption < 20 mA
Output signals
Digital – TTL-level (A, B, Z)
Saturation voltage hi (I = –4 mA) Vdd - 0.4 V
Saturation voltage lo (I = 4 mA) 0.4 V
Rise and fall time (cc = 50 pF) 60 ns
ESD susceptibility of all pins 2 kV (HBM 100 pF, discharge through 1.5 kΩ)
Output type - HD - Incremental
Mass Readhead 0.46 g; magnetic scale MS05 30 g/m; for radial and axial rings refer to magnetic ring data sheet
Output type - HD - Incremental
Temperature Operating     -30 °C to +85 °C
Storage         -40 °C to +85 °C
Vibrations (55 Hz to 2000 Hz) 300 m/s2 (IEC 60068-2-6)
Shocks (11 ms) 300 m/s2 (IEC 60068-2-27)

Features

  • Miniature design
  • Incremental quadrature TTL output signals A, B, Z
  • Periodic, bidirectional index impulse
  • Resolutions from 0.244 µm
  • High speed operation
  • Flex cable connection
  • RoHS compliant

Buy products by choosing the specificationsClick here to choose the specifications

Loading configurator...
Lead time up to: 10 working days