LA11
Linear Absolute Magnetic Encoder


Not recommended for new design. Please go to Artos™ Linear or Artos™ Rotary absolute magnetic encoder systems.
LA11 is an absolute magnetic linear encoder system designed for motion control applications as a position and velocity control loop feedback element. The encoder system is highly reliable due to contactless absolute measuring principle, built-in safety algorithms and high quality materials/components used.
For applications which demand that the AS scale can be removed easily please consider TRS track system.
Features & Benefits
- Resolutions up to 0.244 µm
- Axis lengths up to 16.3 m
- Speeds up to 7 m/s at 0.977 µm resolution
- Integral status LED
- Synchronous (SSI, SPI, BiSS) communication protocols available
- Parallel incremental output (analogue or digital)
- Double shielded, drag-chain compatible cable
- True absolute system
- Suitable for highly dynamic control loops
- Small footprint
- High accuracy
- Simple and fast installation
- Robust measuring principle
- Excellent degree of protection to IP68
Product data
System
- Encoder type
- True absolute encoder
- Reading type
- Linear
- System accuracy
- For AS10: ±30 µm/m; for SAS10: ±20 µm/m
- Repeatability
- Unidirectional repeatability: < 1 μm
- Hysteresis
- < 2 µm at 0.1 mm ride height
- Pole length
- 2 mm
- Maximum measuring length
- For AS10: 16.3 m; for SAS10: 1.288 m
Electrical
- Supply voltage
- 4.75 V to 5.75 V, 8 V to 30 V
- Set-up time
- < 350 ms (after switch-on)
- Outputs
- BiSS-C, SPI slave, SSI
Mechanical
- Mass
- Readhead (with 1 m cable, no connector) 41 g, magnetic scale 60 g/m
Environmental
- EMC Emission
- IEC 61000-6-4
- EMC Immunity
- IEC 61000-6-2
- Humidity
- 0 to 100% (condensation permitted)
- Shocks (11 ms)
- 300 m/s2 (IEC 60068-2-27)
- Temperature
- Operating: 0 °C to +55 °C, Storage: –20 °C to +70 °C
- Vibrations (55 Hz to 2000 Hz)
- 300 m/s2 (IEC 60068-2-6)
Applications
Downloads
- pdfData sheet: LA11 absolute magnetic encoder system (LA11D01)
- pdfData sheet: AS absolute magnetic scale (ASD01)
- pdfApplication note: LA11 and Artos absolute encoders - Connection to different controllers (APP02)
- pdfInstallation guide: Table of recommended fastener tightening torques
- pdfApplication note: CRC calculation (CRCD01)
- zip3D model: LA11 absolute magnetic encoder system
- zip3D model: AS10 scale
- zip3D model: LMA10ASC00
- zip3D model: AS10 scale with VHB
- exeEncoSight software for E201-9P and LA11 encoders
- zipSoftware for E201-9Q and E201-9S
- pdfDeclaration of conformity EU LA11
- pdfDeclaration of conformity EU cover foils
- pdfDeclaration of conformity EU MS AS WL HM MR FI