Orbis™
Rotary Magnetic Encoder Module
Orbis™ is a non-contact through-hole rotary encoder designed for applications where a typical OnAxis encoder cannot be mounted at the end of the rotating shaft due to space constraints.
Orbis™ through-hole encoder system consists of a readhead and diametrically magnetised permanent magnet ring.
Output signals are provided in industry standard absolute, incremental, and analogue sinusoidal (sin/cos) signals.
For BISS-C, SPI, SSI, Asynchronous serial and PWM communication please refer to BRD01 Data sheet.
For Analogue sin/cos, commutation and incremental outputs please refer to BRD14 Data sheet.
Features & Benefits
- Output formats: BiSS-C, SSI, SPI, Sin/Cos, ABZ, UVW, PWM and Asynchronous serial
- Through-hole design enables its mounting anywhere along the shaft
- Multi-turn counter option
- Status LED
- Optional self-calibration after assembly
- Wide installation tolerances
- Built-in self-diagnostics
- Zeroing function
- High speed operation
Product data
System
- Reading type
- Axial
- Outputs
- ABZ, BiSS-C, PWM, sin/cos, SPI, SSI, UART, UVW
- Max. resolution
- 14 bit
- Accuracy
- ±0.25° after self-calibration
Electrical
- Supply voltage
- 5 V ± 10 %
- Current consumption
- Typ. 65 mA (no output load)
Mechanical
- Actuator material
- Anodised aluminium
- Magnet material
- Neodymium with Ni-Cu-Ni protective layer
- Available ring sizes (inner diameter)
- 12 mm, 16 mm, 22 mm, 30 mm
Environmental
- External magnetic field
- Max ±10 mT (DC or AC) on top side of readhead
- Humidity
- 0 to 70 % non-condensing
- Operating and storage temperature
- –40 °C to +120 °C (without connector)
Applications
Downloads
- pdf Data Sheet: Orbis™ Rotary Magnetic Encoder Module (BRD01)
- pdf Data sheet: Orbis™ Through-hole Analogue Sin/Cos and Commutation Rotary Encoder (BRD14)
- pdf Data sheet: データシート:Orbis™ アブソリュートロータリエンコーダ (最新情報は英語版になります。)
- pdf Installation guide: Table of recommended fastener tightening torques
- pdf Application note: CRC calculation (CRCD01)
- pdf Application note: Orbis BiSS-C register access (BRD05)
- pdf Application note: Orbis™ Using advanced functions over SPI (BRD09)
- pdf Application note: アプリケーションノート: Orbisの高度な機能を SPI 経由 で使用する方法 (BRD11)
- pdf Application note: Programming Orbis with Asynchronous serial interface APP15_(BRD04)
- zip 3D model: Orbis™ absolute rotary encoder
- zip BiSS C data packet decoder and CRC calculator
- exe EncoSight software for E201-9P and Orbis SPI encoders
- zip EncoSight software for E201-9B, BiSS and Artos bidirectional encoders
- zip Software for E201-9Q and E201-9S
- zip Software for Matlab E201-9Q Interface
- zip EncoSight software Orbis RS422 Async Serial (UART) encoders
- pdf EC / UK / NI Declaration of conformity: Orbis