Übersicht

RLC2IA is a PCB-level encoder with a 24 V incremental push-pull output signal.

Encoder system consists of a PCB sensor and a magnetic scale or ring. It is designed for embedded motion control applications as a position control loop element in applications with limited space. It guarantees a highly repeatable position measurement under wide mounting tolerances and temperature ranges.

Merkmale

  • Incremental push-pull output (24 V)
  • Unique or periodic bidirectional index impulse
  • High system accuracy up to ±10 μm
  • High threshold logic (HTL)

Vorteile

  • For use with scales, radial and axial rings
  • Non-contact and wear-free measuring principle
  • Miniature design
  • Status indicator LED


Request a quote

Produktdaten

System

Gebertyp
Inkrementell
Art der Messung
Axial, Linear, Radius
Ausgangssignale
Inkrementell, Push-Pull
Max. Auflösung
13 Bit
Genauigkeit
Up to ±10 µm

Elektrisch

Versorgungsspannung
24 V ±10 % (on the readhead)
Stromaufnahme
< 10.5 mA without 1000 Ω termination, < 85 mA with 1000 Ω termination

Umwelt

Betriebs- und Lagertemperatur
-40 °C bis +105 °C

Anwendungen

Downloads

14,32 $