概述
The RTB20 high-resolution magnetic encoder features 18-bit resolution in an ultra-compact Ø20 mm encoder board, delivering exceptional precision in the smallest footprint. Its compact and lightweight design makes it ideal for applications such as printing, industrial automation, motor control and instrumentation.
特性
- Based on TMR sensor
- Incremental resolution up to 18 bit
- UVW signals for commutation up to 256 pole pairs
- Zeroing function
优点
- Simple and fast installation
- Non-contact, frictionless design
- Miniature design, Ø20 mm
- Long-term reliability
- No hysteresis
Request a sample
产品数据
系统
最高速度
30,000 RPM
电气
电源电压
Vdd = 5 V ± 5%
环境
温度
工作:-40 °C至+105 °C(受插头限制)