RMB28 with SATI03
Rotary Magnetic Encoder Module
SATI interface improves the encoder accuracy to +/-0.2°. The RMB28 encoder module is a 28 mm square PCB which can also be provided with a connector for easy installation. The RMB28 can be used in a wide range of applications including motor control and industrial automation.
Features & Benefits
- Accuracy up to ±0.2° - with SATI interface
- 28 mm square module
- Absolute - to 12 bit resolution (4,096 counts per revolution)
- 5 V power supply versions
- High speed operation to 60,000 rpm
- Low cost for OEM integration
- Industry standard incremental output format
- RoHS compliant
Product data
System
- Encoder type
- Incremental
- Reading type
- Rotary
- Outputs
- RS422, SSI
- Max. resolution
- 12 bit
- Accuracy
- Up to ±0.2°
- Maximum speed
- 60,000 RPM
- Hysteresis
- 0.18°
- Max. interpolation factor
- 4,096
Electrical
- Supply voltage
- Vdd = 5 V ± 5 %
- Current consumption
- Max. 35 mA
- Outputs
- RS422, SSI
Environmental
- Operating and storage temperature
- down to –40 °C, up to +125 °C, –40 °C to +105 °C (with connector)
- RoHS
- Compliant with EU Directive 2002/95/EC
Applications
Downloads
- pdf Data sheet: RMB28 / RMF44 / RMF58 Rotary Magnetic Encoders (RMBD01)
- pdf Data sheet: RMB28 / RMF44 / RMF58 Magnetic Encoder Module with AM4096 (RMBD02)
- pdf Installation guide: Table of recommended fastener tightening torques
- pdf User manual: SATI03 stand alone trimming interface
- zip 3D model: RMA magnetic actuator
- zip 3D model: RMB28 with AM4096 chip
- zip 3D model: RMH magnet
- zip 3D model: RMM Magnet for direct recessing in non-ferrous shafts
- pdf EC / UK / NI Declaration of conformity: RMB RMC RMF and RTB