LM10 rotary incremental magnetic encoder system

LM10 rotary incremental magnetic encoder system

More Views

The LM10 ring encoder features a compact sealed readhead and a magnetised ring. The actuator is a periodically magnetised ring with a pole length of 2 mm. Radial or axial reading of the ring is possible. The readhead can ride at up to 0.4 mm from the ring's surface.

 

Simple to install, the LM10 features an integral set-up LED on the readhead and wide installation tolerances. The encoder is available with analogue or digital outputs and offers a range of customer selectable interpolation factors.

 

Engineered for extreme service, the solid-state LM10 linear encoders operate from -10 °C to +80 °C, have water-proof sealing to IP68 and are highly resistant to shock, vibration and pressure. The robust magnetic scale is also resistant to a range of chemicals commonly found in industry. The non-contact, frictionless design eliminates wear while reducing hysteresis giving precision at high speeds and accelerations.

 

The LM10 encoder system brings reliable solutions to tough, hard-working applications including woodworking, stone-cutting, sawing, metalworking, textiles, printing, packaging, plastics processing, automation and assembly systems, laser/flame/water-jet cutting, electronic assembly equipment etc.

All output types
Pole length 2 mm
Available resolutions Please refer to magnetic ring data sheet
Repeatability Better than unit of resolution for movement in the same direction
Hysteresis < 4 μm up to 0.5 mm ride height
Mass Readhead (1 m cable, no connector) 57 g, Cable (1 m) 34 g;  for radial and axial rings refer to magnetic ring data sheet
Cable PUR high flexible cable, drag-chain compatible, double-shielded.
Read more on page 5 in LM10 data sheet.
MR026C Axial magnetic ring
Outer Diameter 26 ±0.1 mm
Inner Diameter 16 ±0.1 mm
Number of poles 36 poles
Max speed (rpm) for MR026 ring   see table >>
MR045C Axial magnetic ring
Outer Diameter 45 ±0.1mm
Inner Diameter 28.5 H7 mm
Number of poles 64 poles
Max speed (rpm) for MR045 ring   see table >>
MR049N Axial magnetic ring
Outer Diameter 49 ±0.1mm
Inner Diameter 25 H7 mm
Number of poles 72 poles
Max speed (rpm) for MR049 ring   see table >>
MR050C Axial magnetic ring
Outer Diameter 50 ±0.1mm
Inner Diameter 40 ±0.02 mm
Number of poles 72 poles
Max speed (rpm) for MR050 ring   see table >>
MR061C Axial magnetic ring
Outer Diameter 61.3 ±0.1 mm
Inner Diameter 51.3 ±0.1 mm
Number of poles
90 poles 92 poles
Max speed (rpm) for MR061 ring  
see table >> see table >>
MR080N Axial magnetic ring
Outer Diameter 80 ± 0.1 mm
Inner Diameter 55 H7 mm
Number of poles 122 poles
Max speed (rpm) for MR080 ring   see table >>
MR100S Axial magnetic ring
Outer Diameter 100 ± 0.1mm
Inner Diameter 71 H7 mm
Number of poles 152 poles
Max speed (rpm) for MR100 ring   see table >>

 

MR031E Radial magnetic ring
Outer Diameter 31.85 ±0.1 mm
Inner Diameter 20 H7 mm
Number of poles 50 poles
Max speed (rpm) for MR031E ring see table >>
With protection cover - Option H see table >>
MR031G Radial magnetic ring
Outer Diameter 31.85 ±0.1 mm
Inner Diameter 20 H7 mm
Number of poles 50 poles
Max speed (rpm) for MR031G ring see table >>
MR040E Radial magnetic ring
Outer Diameter 40.8 ±0.1 mm
Inner Diameter 30 H7 mm
Number of poles 64 poles
Max speed (rpm) for MR040E ring see table >>
With protection cover - Option H see table >>
MR040G Radial magnetic ring
Outer Diameter 40.8 ±0.1 mm
Inner Diameter 30 H7mm
Number of poles 64 poles
Max speed (rpm) for MR040G ring see table >>
MR047B Radial magnetic ring
Outer Diameter 47.5 ±0.1 mm
Inner Diameter 40 ±0.1 mm
Number of poles 76 poles
Max speed (rpm) for MR047B ring see table >>
MR050E Radial magnetic ring
Outer Diameter 50.1 ±0.1 mm
Inner Diameter 40 H7 mm
Number of poles 80 poles
Max speed (rpm) for MR050E ring see table >>
With protection cover - Option H see table >>
MR057E Radial magnetic ring
Outer Diameter 57.3 ±0.1 mm
Inner Diameter 45 H7 mm
Number of poles 90 poles
Max speed (rpm) for MR057E ring see table >>
With protection cover - Option H see table >>
MR057R Radial magnetic ring
Outer Diameter 57.5 ±0.1 mm
Inner Diameter 51 ±0.1 mm
Number of poles 90 poles
Max speed (rpm) for MR057R ring see table >>
With protection cover - Option H see table >>
MR075E Radial magnetic ring
Outer Diameter 75.4 ±0.1 mm
Inner Diameter 60 H7 mm
Number of poles 120 poles
Max speed (rpm) for MR075E ring see table >>
With protection cover - Option H see table >>
MR080R Radial magnetic ring
Outer Diameter 80.3 ±0.1 mm
Inner Diameter 74 mm
Number of poles 128 poles
Max speed (rpm) for MR080R ring see table >>
With protection cover - Option H see table >>
MR100F Radial magnetic ring
Outer Diameter 100.5 ±0.1 mm
Inner Diameter 84.77 ±0.05 mm
Number of poles 160 poles
Max speed (rpm) for MR100F ring see table >>
MR122E Radial magnetic ring
Outer Diameter 122 ±0.1 mm
Inner Diameter 90 H7 mm
Number of poles 194 poles
Max speed (rpm) for MR122E ring see table >>
With protection cover - Option H see table >>
MR162Q Radial magnetic ring
Outer Diameter 161.7 ±0.1 mm
Inner Diameter 143 H7 mm
Number of poles 256 poles
Max speed (rpm) for MR162Q ring see table >>
With protection cover - Option H see table >>
MR324E Radial magnetic ring
Outer Diameter 325.1 ±0.2 mm
Inner Diameter 240 mm
Number of poles 512 poles
Max speed (rpm) for MR162Q ring see table >>
With protection cover - Option H see table >>
MR406E Radial magnetic ring
Outer Diameter 406.7 ±0.2 mm
Inner Diameter 360 H7 mm
Number of poles 640 poles
Max speed (rpm) for MR162Q ring see table >>
With protection cover - Option H see table >>
All output types (IA, IB, IC, AS and AV)
Temperature (Readhead)
Operating -10 °C to +80 °C
(cable under non-dynamic conditions: -20 °C to +85 °C)
Storage -40 °C to +85 °C
Temperature (Ring)
Operating and storage HNBR: -40 °C to +160 °C
NBR: -40 °C to +105 °C
Environmental sealing IP68 (according to IEC 60529)
EMC Immunity IEC 61000-6-2 (particularly: ESD: IEC 61000-4-2; EM fields: IEC 61000-4-3; Burst: IEC 61000-4-4; Surge: IEC 61000-4-5; Conducted disturbances: IEC 61000-4-6; Power frequency magnet fields: IEC 61000-4-8; Pulse magnetic fields: IEC 61000-4-9)
EMC Emission IEC 61000-6-4 (for industrial, scientific and medical equipment: IEC 55011)
Vibrations (55 Hz to 2000 Hz) 300 m/s2 (IEC 60068-2-6)
Shocks (11 ms) 300 m/s2 (IEC 60068-2-27)

Features

  • Customer selectable resolutions
  • High speed operation
  • Excellent dirt immunity to IP68
  • Integral set-up LED
  • CE compliant, including RoHS -see Declaration of conformity
  • High reliability from proven non-contact sensing technology
  • Industry standard digital and analogue outputs

Buy products by choosing the specificationsClick here to choose the specifications

Loading configurator...
Lead time up to: 10 working days

Total price:

$13.02

Availability: In stock

More than 25 pcs or need technical assistance? Contact for quote.

Your product selection is not complete.