Overview
The HiLin™ series of highest performance general purpose robust magnetic encoders is a family of linear incremental systems suitable for a variety of demanding applications. The incremental encoder system consists of a compact sealed readhead and a separate magnetic scale.
Features
- Resolutions down to 0.1 μm
- Low hysteresis: ≤1 μm
- Low interpolation error (SDE): ±1.5 μm
- High travel speed (25.28 m/s with 1 μm resolution)
- Wide operating temperature range from –40 °C to +75 °C
Benefits
- Easy handling and installation
- Suitable for applications in very demanding environments
- Unique, periodic or distance-coded reference mark