Precision Fair 2026
Upcoming- Date
- 18-19 November 2026
- City
- 's-Hertogenbosch
- Country
- Netherlands
- Stand
- H1-248
Products on show
OnAxis
24 products
OnAxis™ magnetic encoders provide absolute and incremental outputs in binary and decimal resolutions.
SpinCo™
Incremental Magnetic Encoder System
Encoder type
Incremental
HiLin™
High-accuracy Linear Magnetic Encoder System
Accuracy
±5 μm/m (at 20 °C)
Product line
Artos™
One true-absolute magnetic encoder platform for rotary axes, linear travel, partial arcs and multi-metre shafts.
- 23-bit
- maximum resolution
- < 1 µs
- position latency
On our stand Artos™ Rotary · Artos™ Linear
Explore the line →
LinACE™
InAxis Linear Absolute Magnetic Shaft Encoder
Encoder type
True absolute encoder
Reading type
Axial, Linear, Radial
System accuracy
Up to ±5 µm
AksIM-2™
Off-Axis Rotary Absolute Magnetic Encoder Module
Current consumption
Typ. 130 mA, max. 150 mA
Max. resolution
20 bit
Maximum speed
10,000 RPM
Available ring sizes (outer diameter)
29 mm, 39 mm, 49 mm, 53 mm, 64 mm, 80 mm
AksIM-4™ Big Rings
Off-Axis Rotary Absolute Magnetic Encoder
Encoder type
True absolute encoder
Operating and storage temperature
-40 °C to +105 °C
Resolution
20 bit and 21 bit
Available ring sizes (outer diameter)
115 mm, 150 mm
New
FlexIN™
Magnetic Scale System for Large Diameters
Encoder type
Incremental
Resolution
Up to 13 bits per pole
Temperature
Operating: -40 °C to +85 °C