RLM
Miniature Incremental Magnetic Encoder
RLM is a component-level encoder system consisting of a RLM readhead and a magnetic scale or ring. It is designed as a position control loop element for embedded motion control applications. The encoder also has a self-diagnostic function for error detection.
Features & Benefits
- Miniature design
- Unique or periodic bidirectional reference mark
- Incremental ABZ TTL or RS422, BiSS C or SSI output
- Suitable for use with linear scales, radial and axial rings
- High system accuracy up to ±10 μm
- High-speed operation
- Non-contact and wear-free measuring principle
- Pin or flexible cable option
Product data
System
- Encoder type
- Incremental
- Reading type
- Axial, Linear, Radial, Rotary
- Max. resolution
- 13 bit
- Repeatability
- < 1 μm
- Pole length
- 2 mm
- Maximum length for MS scale
- 50 m
Electrical
- Supply voltage
- 5 V ±0.25 V– voltage on readhead
- Current consumption
- < 130 mA with 120 Ω termination (valid for RS422 version), < 30 mA without 120 Ω termination
Environmental
- RoHS
- Compliant with EU Directive 2002/95/EC
- Shocks (11 ms)
- 300 m/s2 (IEC 60068-2-27)
- Temperature
- Operating: –20 °C to +85 °C (with flex cable), –40 °C to +85 °C (without flex cable), Storage: –40 °C to +85 °C
- Vibrations (55 Hz to 2000 Hz)
- 300 m/s2 (IEC 60068-2-6)
Applications
Downloads
- pdf Data sheet: RLM Miniature Incremental Magnetic Encoder (RLMD01)
- pdf Data sheet: 軸方向磁気インクリメンタルリング
- pdf Data sheet: Axial incremental magnetic rings (MR01D01)
- pdf Data sheet: MR Bonded Radial Incremental Magnetic Rings (MR02D02)
- pdf Maximum speed tables for axial magnetic rings
- pdf Data sheet: MS Incremental Magnetic Scales (MSD01)
- pdf Installation guide: Table of recommended fastener tightening torques
- pdf Technical article: Accuracy of incremental linear encoder systems
- zip 3D model: MR Bonded Radial Incremental Magnetic Rings
- zip 3D model: Axial magnetic rings
- zip 3D model: MS05 Magnetic Scale
- zip 3D model: RoLin rotary magnetic encoder
- zip 3D model: RoLin Linear
- zip 3D model: Rolin with flex driver
- zip 3D model: Mounting bracket for Rolin
- zip Software for E201-9Q and E201-9S
- pdf Declaration of conformity EU RoLin products
- pdf Declaration of conformity EU cover foils
- pdf Declaration of conformity EU MS AS WL HM MR FI