展示产品
OnAxis
24 products
OnAxis™ magnetic encoders provide absolute and incremental outputs in binary and decimal resolutions.
Product line
Artos™
One true-absolute magnetic encoder platform for rotary axes, linear travel, partial arcs and multi-metre shafts.
- 23-bit
- maximum resolution
- < 1 µs
- position latency
On our stand Artos™ Rotary · Artos™ Linear
Explore the line →
AksIM-2™
离轴绝对式磁旋转编码器模块
电流消耗
典型值130 mA,最大值150 mA
最大分辨率
20位
最高速度
10,000 RPM
可用磁环大小(外径)
29 mm, 39 mm, 49 mm, 53 mm, 64 mm, 80 mm
新品
AksIM-4™ Dual Concentric
Off-axis Rotary Absolute Magnetic Encoder
编码器类型
真正的绝对式编码器
工作和存储温度
-40 °C至+105 °C
分辨率
Input encoder: 19 bit; Output encoder: 19 bit
系统精度
最高达 ±0.006°