Machine Building Live 2026
Past event- Date
- 14 October 2026
- City
- Warwickshire
- Country
- UK
- Stand
- 129
Products on show
OnAxis
24 products
OnAxis™ magnetic encoders provide absolute and incremental outputs in binary and decimal resolutions.
Product line
Artos™
One true-absolute magnetic encoder platform for rotary axes, linear travel, partial arcs and multi-metre shafts.
- 23-bit
- maximum resolution
- < 1 µs
- position latency
On our stand Artos™ Rotary · Artos™ Linear
Explore the line →
AksIM-2™
Off-Axis Rotary Absolute Magnetic Encoder Module
Current consumption
Typ. 130 mA, max. 150 mA
Max. resolution
20 bit
Maximum speed
10,000 RPM
Available ring sizes (outer diameter)
29 mm, 39 mm, 49 mm, 53 mm, 64 mm, 80 mm
New
AksIM-4™ Dual Concentric
Off-axis Rotary Absolute Magnetic Encoder
Encoder type
True absolute encoder
Operating and storage temperature
-40 °C to +105 °C
Resolution
Input encoder: 19 bit; Output encoder: 19 bit
System accuracy
Up to ±0.006°