AksIM-4™ Dual Concentric
Off-axis Rotary Absolute Magnetic Encoder
新品
The AksIM-4™ Dual Concentric high-performance encoder integrates two non-contact absolute rotary sensors in a single device. This innovative solution provides simultaneous motor and reducer position feedback in a robot joint for exceptionally smooth, synchronised, and accurate motion control. Its compact, space-saving design makes it perfect for advanced robotics and other applications where installation space is limited, without sacrificing accuracy, reliability, or performance.
特点与优势
- Two-in-one encoder solution
- Ultra-compact, low-profile design
- High accuracy and repeatability
- Multiturn counter option
- Immunity to external magnetic fields
- Saves space
- Reduces complexity in robotic joints
- Immediate feedback at power-up
- Reliable performance even in demanding environments
产品数据
系统
- 编码器类型
- 真正的绝对式编码器
- 读取类型
- 轴向
- 分辨率
- Input encoder: 19 bit; Output encoder: 19 bit
- 系统精度
- 最高达 ±0.010°
电气
- 电源电压
- 4.5 V至5.5 V(插头处)
环境
- 工作和存储温度
- -40 °C至+105 °C