RLS

RMB30

Rotary Magnetic Encoder Module

The RMB30 encoder module provides the functionality of the RM36 encoder in a compact component format for simple customer integration. With a large range of outputs and both 5 V and 24 V power supply variants the unit is easily integrated to existing electronics.

Features & Benefits

  • 30 mm diameter circular module
  • 24 V and 5 V power supply versions
  • High speed operation to 30,000 rpm
  • Absolute - to 13 bit resolution (8,192 counts per revolution)
  • Industry standard absolute, incremental, analogue and linear output formats
  • Accuracy to ±0.5°
  • RoHS compliant

Product data

System

Encoder type
Absolute, Incremental
Reading type
Rotary
Outputs
Incremental, Linear current, Linear voltage, Open Collector, Push-pull, RS422, SSI
Max. resolution
13 bit
Accuracy
Up to ±0.5°
Maximum speed
30,000 RPM
Hysteresis
0.18°
Max. interpolation factor
8,192

Electrical

Supply voltage
Vdd = 20 V to 30 V DC, Vdd = 5 V ± 5 %, Vdd = 8 V to 26 V
Current consumption
< 50 mA
Outputs
Incremental, Linear current, Linear voltage, Open Collector, Push-pull, RS422, SSI

Environmental

Operating and storage temperature
down to –40 °C, up to +125 °C
RoHS
Compliant with EU Directive 2002/95/EC

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.