SpinCo™
Incremental Magnetic Encoder System


SpinCo™ is an incremental magnetic encoder system designed for use as primary position and speed feedback sensor for machine tool spindles.
It consists of two key elements, a readhead and a magnetic ring with welded cover foil.
Features & Benefits
- Different ring sizes available
- Speeds up to 55,000 rpm
- From 50 to 556 sin/cos periods per revolution
- ABZ digital incremental outputs with up to 4,096 steps
per sin/cos period - Analogue output signals (1 Vpp)
- Robust design
- High operating speed
- Signal stability
- IP67 protection
- Wide installation tolerances
- Small readhead size
- High accuracy
Product data
System
- Encoder type
- Incremental
- Pole length
- 1 mm, 2 mm
Electrical
- Supply voltage
- 5 V ±10 % (absolute maximum 6 V)
- Current consumption
- < 50 mA
Mechanical
- Cable
- TPE AWG 26, shielded, Ø4.8 ±0.15 mm
- Mass
- Readhead: 120 g (1 m cable, no connector)
Environmental
- Operating and storage temperature
- -40 °C to +85 °C